RK-94
Our comprehensive range of replacement kits for Mueller Series 94 stainless steel butterfly valves includes kits to replace gear operators, handwheels, and lever handles, ensuring you have everything needed to maintain optimal valve performance.
Gear Operator Kits
Replace damaged or lost gear operators on Mueller Series 94 stainless steel butterfly valves with IPX8 rated gear operator. Fits valve sizes 2-6 inches, 8-10 inches, and 12 inches. Each kit includes a IPX8 rated gear operator, handwheel, and yoke, and can convert lever-operated valves to gear-operated.
Handwheel Kits
Designed to replace handwheels on Mueller Series 94 stainless steel butterfly valves with IPX8 rated gear operator. Fits valve sizes 2-6 inches with a 5-3/4 inch diameter handwheel, and valve sizes 8-12 inches with a 7-1/4 inch diameter handwheel.
Lever Handle Kits
Replace damaged or lost lever handles on Mueller Series 94 stainless steel butterfly valves. Fits valve sizes 2-4 inches and 6 inches. Each kit includes a lever handle, 10-position notch plate, and yoke, and can convert gear-operated valves to lever-operated.
Features
- Fits Mueller Series 94 butterfly valves from 2 to 12 inches
- Includes all necessary components for replacement and conversion
- Made with durable, high-quality materials
- Easy and quick installation process
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific RK-94
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.