RK A2TO2M2
Part of the RK-A2 Series
Ordering Code: 0004653
UPC: 098268255027
Lead Free: NO
Adapter/Repair Kit to Convert Intelliflow to Single Lever Shutoff
This kit contains 2 adapters to convert Intelliflow A2C-SC or A2C-SC-WB to single lever shutoff valve series 2-M2.
Features
- Includes 2 adapters
- Compatible with Intelliflow A2C-SC and A2C-SC-WB
- Converts Intelliflow to single lever 2-M2 valve
- 1/2 IN valve connection
| Specifications | |
|---|---|
| Kit Contents | 2 Adapters |
| Kit Type | Adapter Kit |
| Lead Free | NO |
| Product Group | SPECIALTIES/FLOAT VALVES/FLEX CONNECTORS |
| Products Used On | Intelliflow A2C-SC and Intelliflow A2C-SC-WB |