A200-RK 1/2
Part of the RK-A200 Series
Ordering Code: 0877070
UPC: 098268103977
Lead Free: NO
1/2 IN Trap Primer Repair Kit for Series A200
This kit includes all parts needed to repair a trap primer for a 1/2 inch series A200.
Features
- Trap primer internal subassembly
- Silicone seat disc
- Nitrile o-rings
- Includes new float
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Disc, Trap Disc, Trap Seat And Closing Disc |
| Kit Type | Repair Kit |
| Lead Free | NO |
| Product Group | P & H KITS |
| Products Used On | A200 |