ATNSK-V
Part of the RK-AHN Series
Ordering Code: 88005335
UPC: 098268152494
Lead Free: YES
20 MM Trigger Spray Gun Repair Kit, Viton Seals for Hot Water
This kit includes all serviceable components for the trigger spray gun that are prone to wear and tear. Kit contains a threaded rod, sealing Viton (R) washer, back thimble and back nut.
Features
- For trigger spray gun designed for hot water
- Fits 20 mm size
- Includes threaded rod, sealing Viton (R) washer, back thimble and back nut
- Easy to service
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Viton Gasket, Rod, Spring, Viton O-Ring, Rod Guide, Adjustment Nut |
| Kit Type | Repair Kit |
| Lead Free | YES |
| Product Group | FITTINGS |
| Products Used On | Part Number 88005320 |