12 LH-HK
Part of the RK-B6000 Series
Ordering Code: 0406005
UPC: 098268253030
Lead Free: Not In Scope
Locking Lever Handle Kit for 1/4, 1/2 IN Series B6000
This locking lever handle kit contains replacement locking lever handle for 1/4, 1/2 inch series B6000. The vinyl insulated lever is made of heavy duty zinc plated carbon steel.
Features
- For series B6000 ball valves
- Locking lever
- Vinyl insulated heavy duty construction
- Made of zinc plated carbon steel
| Specifications | |
|---|---|
| Compatible Series or Model | B6000 |
| Compatible Size Used On | 1/4, 1/2 IN |
| Kit Contents | Lever Handle, Nut |
| Kit Type | Handle Kit-Lever |
| Lead Free | Not In Scope |