2 OV-HK
Discontinued
Part of the RK-B6000 Series
Ordering Code: 0889867
UPC: 098268321302
Lead Free: Not In Scope
#2 OV HK
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | B6000 |
| Kit Contents | Oval Handle |
| Kit Type | Handle Kit-Oval |
| Lead Free | Not In Scope |
| Product Group | P & H KITS |