9 HK
Discontinued
Part of the RK-B6000 Series
Ordering Code: 0885609
UPC: 098268109368
Lead Free: Not In Scope
Standard Lever Handle Kit for 1 IN Series B-6000 Ball Valve
| Specifications | |
|---|---|
| Compatible Series or Model | B6000 |
| Compatible Size Used On | 1 IN |
| Kit Contents | Lever Handle, Nut, Washer |
| Kit Type | Handle Kit-Lever |
| Lead Free | Not In Scope |
| Product Group | DOMESTIC BALL VALVES |