9 SH-HK
Discontinued
Part of the RK-B6000 Series
Ordering Code: 0885614
UPC: 098268109412
Lead Free: Not In Scope
9-SH-HK
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | B6000 |
| Kit Contents | Lever Handle |
| Kit Type | Handle Kit-Lever |
| Lead Free | Not In Scope |
| Product Group | DOMESTIC BALL VALVES |