SSK-01-RK-11
Discontinued
Part of the RK-B6000/B6001 Series
Ordering Code: 0885724
UPC: 098268110340
Lead Free: NO
Seat and Seal Kit for 3 IN Lead Free Ball Valve, LFB6001, Virgin PTFE
This seat and seal kit is used on series B6000 and LFB6001 3 inch ball valve. Made of Virgin PTFE material.
Features
- Virgin PTFE
- Provides added sealing
- Easy to install
- Fits 3 inch ball valve
| Specifications | |
|---|---|
| Compatible Series or Model | B6000, B6001 |
| Compatible Size Used On | 3 IN |
| Kit Contents | Seat, Seal |
| Kit Type | Seat/Seal Kit |
| Lead Free | NO |
| Product Group | DOMESTIC BALL VALVES |