SSK-01-RK #4
Part of the RK-B6000/B6001 Series
Ordering Code: 0885487
UPC: 098268108521
Lead Free: NO
Seat and Seal Kit for 3/8 IN Lead Free Ball Valve, LFB6001 and 3/4 IN LFB6800, Virgin PTFE
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | B6000, B6001 |
| Compatible Size Used On | 3/8, 3/4 IN |
| Kit Contents | Seats, Seals |
| Kit Type | Seat/Seal Kit |
| Lead Free | NO |
| Product Group | DOMESTIC BALL VALVES |