SSK-01-RK #6
Discontinued
Part of the RK-B6000/B6001 Series
Ordering Code: 0885488
UPC: 098268108538
Lead Free: NO
Seat and Seal Kit for 1 IN Lead Free Ball Valve, LFB6780, Virgin PTFE
| Specifications | |
|---|---|
| Compatible Series or Model | B6000, B6001 |
| Compatible Size Used On | 1 IN |
| Kit Contents | Seats, Seals |
| Kit Type | Seat/Seal Kit |
| Lead Free | NO |
| Product Group | DOMESTIC BALL VALVES |