SSK-02-RK #12
Discontinued
Part of the RK-B6000/B6001 Series
Ordering Code: 0885458
UPC: 098268108286
Lead Free: NO
Seat And Seal Kit For 4 In Lead Free Ball Valve, Lfb6400
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | B6000, B6001 |
| Compatible Size Used On | 4 IN |
| Kit Contents | Seat, Seal |
| Kit Type | Seat/Seal Kit |
| Lead Free | NO |
| Product Group | DOMESTIC BALL VALVES |