SSK-01-RK #3
Discontinued
Part of the RK-B6000/B6001/B6400 Series
Ordering Code: 0885486
UPC: 098268326611
Lead Free: NO
Seat and Seal Kit for 1/4-1/2 IN Lead Free Ball Valve, LFB6400, Virgin PTFE
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | LFB6400 |
| Compatible Size Used On | 1/4 to 1/2 IN |
| Kit Contents | Seats, Seals |
| Kit Type | Seat/Seal Kit |
| Lead Free | NO |
| Product Group | DOMESTIC BALL VALVES |