1 HK
Part of the RK-B6000/B6080/B6100/B6300/B6400/B6780M1/B6800 Series
Ordering Code: 0885452
UPC: 098268108231
Lead Free: Not In Scope
Lever Handle Kit for Series LFB6400, LFB6800 and LFB6780-M1 Ball Valve
| Specifications | |
|---|---|
| Compatible Series or Model | LFB6400, LFB6800 and LFB6780-M1 |
| Compatible Size Used On | 3 IN |
| Kit Contents | Lever Handle, Nut |
| Kit Type | Handle Kit-Lever |
| Lead Free | Not In Scope |