1 SH-HK
Part of the RK-B6000/B6080/B6100/B6300/B6400/B6780M1/B6800/B6080/B6100/B6300 Series
Ordering Code: 0887382
UPC: 098268112177
Lead Free: Not In Scope
Lever Handle Kit for Series LFB6400, LFB6780-M1 and LFB6800 Ball Valve
Stainless steel lever handle kit for 1/4 IN, 3/8 IN, 1/2 IN ball valve series LFB6400, LFB6780-M1, and LFB6800. Nut and washer included
Features
- Stainless steel
- For series LFB6400, LFB6780-M1, LFB6800
- For ball valve sizes 1/4 IN, 3/8 IN, 1/2 IN
| Specifications | |
|---|---|
| Compatible Series or Model | LFB6400, LFB6780-M1, LFB6800 |
| Compatible Size Used On | 1/4 IN, 3/8, 1/2 IN |
| Kit Contents | Lever Handle, Nut, Washer |
| Kit Type | Handle Kit-Lever |
| Lead Free | Not In Scope |