BHK-HK #1
Part of the RK-B6000/B6080/B6100/B6300/B6400/B6800/B6080/B6100/B6300 Series
Ordering Code: 0885478
UPC: 098268108439
Lead Free: Not In Scope
BHK-HK-1
| Specifications | |
|---|---|
| Compatible Series or Model | B6000, B6080, B6100, B6300, B6400, B6800, B6080, B6100, B6300 |
| Compatible Size Used On | 3 IN |
| Kit Contents | Blance Stop, Nuts |
| Kit Type | Stop Replacement Kit |
| Lead Free | Not In Scope |
| Product Group | DOMESTIC BALL VALVES |