10 BSK-SS-RK-M2
Discontinued
Part of the RK-B6000M2 Series
Ordering Code: 0406315
UPC: 098268283822
Lead Free: NO
#10 BSK SS RK M2
| Specifications | |
|---|---|
| Compatible Series or Model | B6000 |
| Kit Contents | Ball, Stem |
| Kit Type | Ball/Stem Kit |
| Lead Free | NO |
| Product Group | DOMESTIC BALL VALVES |