13 LH-HK
Discontinued
Part of the RK-B6000M2 Series
Ordering Code: 0406006
UPC: 098268253047
Lead Free: Not In Scope
Locking Lever Handle Kit for 1/4 to 2 IN, Number 13
This locking lever handle option kit is designed for 1/4 to 2 IN ball valves. It is to be used manually with the locking handle attached to the stem on the ball valve. This Kit consist of a vinyl insulator handle made of heavy duty zinc-plated carbon steel. The handle lever features a locking lever handle without lock.
Features
- For Watts B6000-M2 Ball Valves
- Zinc plated carbon steel with vinyl insulator
- Durable
- Easy to replace
| Specifications | |
|---|---|
| Compatible Series or Model | B6000-M2 |
| Compatible Size Used On | 1/2 to 2 IN |
| Kit Contents | Lever Handle, Nut |
| Kit Type | Handle Kit-Lever |
| Lead Free | Not In Scope |
| Product Group | DOMESTIC BALL VALVES |