15 LH-HK
Discontinued
Part of the RK-B6000M2 Series
Ordering Code: 0406008
UPC: 098268279719
Lead Free: Not In Scope
Locking Lever Handle Kit For 1 1/4 In Series B6000M2
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | B6000-M2 |
| Compatible Size Used On | 1 1/4 IN |
| Kit Contents | Lever Handle, Nut |
| Kit Type | Handle Kit-Lever |
| Lead Free | Not In Scope |
| Product Group | DOMESTIC BALL VALVES |