16 LH-HK
Discontinued
Part of the RK-B6000M2 Series
Ordering Code: 0406009
UPC: 098268257298
Lead Free: Not In Scope
Locking Lever Handle Kit For 1 1/2, 2 In Series B6000M2
This locking lever handle kit contains replacement locking lever handle for 1 1/2, 2 inch series B6000M2. The vinyl insulated lever is made of heavy duty zinc plated carbon steel.
Features
- For series B6000M2 ball valves
- Locking lever
- Vinyl insulated heavy duty construction
- Made of zinc plated carbon steel
| Specifications | |
|---|---|
| Compatible Series or Model | B6000-M2 |
| Compatible Size Used On | 1 1/2, 2 IN |
| Kit Contents | Lever Handle, Nut |
| Kit Type | Handle Kit-Lever |
| Lead Free | Not In Scope |
| Product Group | DOMESTIC BALL VALVES |