3 OV-SS-LH-M2-HK
Part of the RK-B6000M2 Series
Ordering Code: 0889899
UPC: 098268321630
Lead Free: Not In Scope
#3 OV SS LH M2 HK
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | B6000-M2 |
| Kit Contents | Oval Handle, Nut, Washer |
| Kit Type | Handle Kit-Oval |
| Lead Free | Not In Scope |