8 HK
Part of the RK-B6000M2 Series
Ordering Code: 0885608
UPC: 098268109351
Lead Free: Not In Scope
Lever Handle Kit for Series B-6000-M2 Ball Valve
| Specifications | |
|---|---|
| Compatible Series or Model | B6000-M2 |
| Compatible Size Used On | 2 1/2 IN |
| Kit Contents | Lever Handle, Nut, Washer |
| Kit Type | Handle Kit-Lever |
| Lead Free | Not In Scope |