8 XHBS-LH-HK
Discontinued
Part of the RK-B6000M2 Series
Ordering Code: 0894779
UPC: 098268593174
Lead Free: Not In Scope
#8 XHBS-LH-HK
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | B6000-M2 |
| Kit Contents | Lever Handle |
| Kit Type | Handle Kit-Lever |
| Lead Free | Not In Scope |
| Product Group | DOMESTIC BALL VALVES |