SSK-01-RK-M2 #7
Discontinued
Part of the RK-B6000M2 Series
Ordering Code: 0406317
UPC: 098268283839
Lead Free: NO
Seat And Seal Kit For 3/4 In Lead Free Ball Valve, LFB6800, Virgin PTFE
| Specifications | |
|---|---|
| Compatible Series or Model | B6000-M2 |
| Compatible Size Used On | 3/4 IN |
| Kit Contents | Seat, Seal |
| Kit Type | Seat/Seal Kit |
| Lead Free | NO |
| Product Group | DOMESTIC BALL VALVES |