SSK-01-RK-M2 #8
Discontinued
Part of the RK-B6000M2 Series
Ordering Code: 0406321
UPC: 098268283877
Lead Free: NO
Seat and Seal Kit for 1 1/2 IN Lead Free Ball Valve, LFB6780M1 and B6000M2, Virgin PTFE
| Specifications | |
|---|---|
| Compatible Series or Model | B6000-M2 |
| Compatible Size Used On | 1 1/2 IN |
| Kit Contents | Seat, Seal |
| Kit Type | Seat/Seal Kit |
| Lead Free | NO |
| Product Group | DOMESTIC BALL VALVES |