15 XHK-LH-HK
Discontinued
Part of the RK-B6000M2/B6000SSM2 Series
Ordering Code: 0407768
UPC: 098268225617
Lead Free: Not In Scope
Extended Lever Handle Kit For 1 1/4 In Series B6000M2 And Series B6000SSM2
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | LFB6000, LFB6080, LFB6400, LFB6780 |
| Compatible Size Used On | 2 IN |
| Kit Type | Stem Extension Kit |
| Lead Free | Not In Scope |
| Product Group | DOMESTIC BALL VALVES |