2 SH-HK
Part of the RK-B6000M2/B6400/B6780M1/B6800/B6080/B6100/B6300 Series
Ordering Code: 0887383
UPC: 098268112184
Lead Free: Not In Scope
SS Lever Handle Kit for 3/4 IN Series LFB6400, LFB6780-M1, and LFB6800
Stainless steel lever handle kit for 3/4 IN ball valve series LFB6400, LFB6780-M1, and LFB6800. Nut and washer included.
Features
- Stainless steel
- For series LFB6400, LFB6780-M1, LFB6800
- For 3/4 IN ball valve
| Specifications | |
|---|---|
| Compatible Series or Model | LFB6400, LFB6780-M1, LFB6800 |
| Compatible Size Used On | 3/4 IN |
| Kit Contents | Lever Handle, Nut, Washer |
| Kit Type | Handle Kit-Lever |
| Lead Free | Not In Scope |