2 TH-HK
Discontinued
Part of the RK-B6000M2/B6400/B6780M1/B6800/B6080/B6100/B6300/B6100 Series
Ordering Code: 0887389
UPC: 098268112221
Lead Free: Not In Scope
Tee Handle Kit for LFB6000, LFB6080, LFB6400, LFB6780
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | LFB6000, LFB6080, LFB6400, LFB6780 |
| Compatible Size Used On | 1/2 IN |
| Kit Contents | Tee Handle, Hex Nut |
| Kit Type | Handle Kit-Tee |
| Lead Free | Not In Scope |
| Product Group | DOMESTIC BALL VALVES |