2 HK
Part of the RK-B6000M2/B6400/B6800/B6080/B6100/B6300/B6100 Series
Ordering Code: 0885453
UPC: 098268108248
Lead Free: Not In Scope
Standard Lever Handle Kit for 3/4 IN Series LFB6400 and LFB6800 and 1 IN Series LFB6080
Standard Lever Handle Kit for 3/4 IN Series LFB6400 and LFB6800 and 1 IN Series LFB6080
Features
- Replacement handle
- Standard lever
- Vinyl insulated heavy duty construction
- Made of zinc plated carbon steel
| Specifications | |
|---|---|
| Compatible Series or Model | LFB6400, LFB6800, LFB6080 |
| Compatible Size Used On | 3/4, 1 IN |
| Kit Contents | Lever Handle, Nut |
| Kit Type | Handle Kit-Lever |
| Lead Free | Not In Scope |