12 BSK-B-RK
Part of the RK-B6000SS/B6400SS Series
Ordering Code: 0885545
UPC: 098268267570
Lead Free: NO
Ball and Stem Kit for 10 IN Series B6000SS/B6400SS
This ball and stem kit is used on 10 inch ball valve series B6000SS or B6400SS. The kit consists of one ball and one stem.
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | B6000SS, B6400SS |
| Compatible Size Used On | 10 IN |
| Kit Contents | Ball, Stem |
| Kit Type | Ball/Stem Kit |
| Lead Free | NO |
| Product Group | DOMESTIC BALL VALVES |