17 XHK-LH-HK
Discontinued
Part of the RK-B6000SSM2 Series
Ordering Code: 0407770
UPC: 098268274035
Lead Free: Not In Scope
17-XHK-LH-HK
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | B6000-SS-M2 |
| Kit Type | Stem Extension Kit |
| Lead Free | Not In Scope |
| Product Group | DOMESTIC BALL VALVES |