SSK-01-RK #9
Part of the RK-B6010/B6011 Series
Ordering Code: 0885491
UPC: 098268108552
Lead Free: No
Seat and Seal Kit for 1 1/2 IN Lead Free Ball Valve, LFB6800 and LFB6801, Virgin PTFE
| Specifications | |
|---|---|
| Compatible Series or Model | LFB6800, LFB6801 |
| Compatible Size Used On | 1 1/2 IN |
| Kit Contents | Seats, Seals |
| Kit Type | Seat/Seal Kit |
| Lead Free | No |