SSK-02-RK #4
Discontinued
Part of the RK-B6010/B6011 Series
Ordering Code: 0885473
UPC: 098268108392
Lead Free: NO
Seat And Seal Kit For 3/4 In Lead Free Ball Valve, Lfb6400, Lfb6800 And Lfb6801
| Specifications | |
|---|---|
| Compatible Series or Model | B6010, B6011 |
| Compatible Size Used On | 3/4 IN |
| Kit Contents | Seat, Seal |
| Kit Type | Seat/Seal Kit |
| Lead Free | NO |
| Product Group | DOMESTIC BALL VALVES |