50 BSK-B-RK
Discontinued
Part of the RK-B6080 Series
Ordering Code: 0397818
UPC: 098268026405
Lead Free: NO
#50 BSK B RK
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | B6080 |
| Kit Contents | Ball, Stem |
| Kit Type | Ball/Stem Kit |
| Lead Free | NO |
| Product Group | DOMESTIC BALL VALVES |