SSK-01-RK #19
Discontinued
Part of the RK-B6080/B6081/B6300/B6780/B6781 Series
Ordering Code: 0885446
UPC: 098268108194
Lead Free: NO
Seat and Seal Kit for 1/4 to 1/2 IN Lead Free Ball Valve, LFB6780 and LFB6781, Virgin PTFE
This seat and seal kit is used with 1/4 to 1/2 inch lead free ball valve series LFB6780 and LFB6781. The seals are made of Virgin PTFE.
Features
- Factory replacement kit
- Made of Virgin PTFE
- Fits 1/4, 3/8 and 1/2 inch sizes
- Easy to install
| Specifications | |
|---|---|
| Compatible Series or Model | B6080, B6801, B6300 |
| Compatible Size Used On | 1/4 to 1/2 IN |
| Kit Contents | Seat, Seal |
| Kit Type | Seat/Seal Kit |
| Lead Free | NO |
| Product Group | DOMESTIC BALL VALVES |