SSK-01-RK #24
Discontinued
Part of the RK-B6080/B6081/B6780 Series
Ordering Code: 0885493
UPC: 098268108576
Lead Free: NO
Seat and Seal Kit for 2 IN Lead Free Ball Valve, LFB6780, Virgin PTFE
| Specifications | |
|---|---|
| Compatible Series or Model | LFB6780 |
| Compatible Size Used On | 2 IN |
| Kit Contents | Seats, Seals |
| Kit Type | Seat/Seal Kit |
| Lead Free | NO |
| Product Group | DOMESTIC BALL VALVES |