SSK-02-RK #65
Discontinued
Part of the RK-B6400 Series
Ordering Code: 0885861
UPC: 098268340235
Lead Free: NO
Seat and Seal Kit for 1 IN Lead Free Ball Valve, LFB6400
| Specifications | |
|---|---|
| Compatible Series or Model | B6400 |
| Compatible Size Used On | 1 IN |
| Kit Contents | Seat, Seal |
| Kit Type | Seat/Seal Kit |
| Lead Free | NO |
| Product Group | DOMESTIC BALL VALVES |