3 HK
Discontinued
Part of the RK-B6400/B6780M1/B6100 Series
Ordering Code: 0885454
UPC: 098268108255
Lead Free: Not In Scope
Standard Lever Handle Kit For 1 In Series Lfb6400 And Lfb6780-M1
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | LFB6400, LFB6780-M1 |
| Compatible Size Used On | 1 IN |
| Kit Contents | Lever Handle |
| Kit Type | Handle Kit-Lever |
| Lead Free | Not In Scope |
| Product Group | DOMESTIC BALL VALVES |