2 LL-HK
Part of the RK-B6400LL/B6800LL Series
Ordering Code: 0885585
UPC: 098268109207
Lead Free: Not In Scope
Handle Kit Latch Lock Lever for 3 IN Series LL B6400, B6800 Ball Valve
| Specifications | |
|---|---|
| Compatible Series or Model | B6400, B6800 |
| Compatible Size Used On | 3 IN |
| Kit Contents | Latch-Lock Lever, Nut, Washer |
| Kit Type | Handle Kit-Lever |
| Lead Free | Not In Scope |