4 LL-HK
Part of the RK-B6400LL/B6800LL Series
Ordering Code: 0885536
UPC: 098268108859
Lead Free: Not In Scope
Latch Lock Lever Handle Kit for 3/4 IN Series LFB6400 and LFB6800
Replace the standard handle on 3/4 IN ball valve series LFB6400 and series LFB6800 with this latch-lock lever handle kit. This handle will allow locking the valve in the open or close position. Includes nuts and washers for installation. The handle features a vinyl insulator.
Features
- For ball valve series LFB6400 and series LFB6800
- 3/4 IN valve
- Ability to lock a valve open or closed
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | LFB6400, LFB6800 |
| Compatible Size Used On | 3/4 IN |
| Kit Contents | Latch-Lock Lever, Nut, Washer |
| Kit Type | Handle Kit-Lever |
| Lead Free | Not In Scope |
| Product Group | DOMESTIC BALL VALVES |