5 LL-HK
Discontinued
Part of the RK-B6400SLC Series
Ordering Code: 0885562
UPC: 098268109061
Lead Free: Not In Scope
5-LL-HK
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | B6400 |
| Kit Contents | Latch-Lock Lever, Nut |
| Kit Type | Handle Kit-Lever |
| Lead Free | Not In Scope |
| Product Group | DOMESTIC BALL VALVES |