1 LL-HK
Discontinued
Part of the RK-B6400SLC/B6800SLC Series
Ordering Code: 0885560
UPC: 098268109047
Lead Free: Not In Scope
Latch Lock Lever Handle Kit for 3 IN Ball Valve Series B6400 or B6800
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | B6400, B6800 |
| Compatible Size Used On | 3 IN |
| Kit Contents | Latch-Lock Lever, Nut |
| Kit Type | Handle Kit-Lever |
| Lead Free | Not In Scope |
| Product Group | DOMESTIC BALL VALVES |