8 LL-HK
Discontinued
Part of the RK-B6400SLC/B6800SLC Series
Ordering Code: 0885563
UPC: 098268109078
Lead Free: Not In Scope
8-LL-HK
| Specifications | |
|---|---|
| Compatible Series or Model | B6400, B6800 |
| Compatible Size Used On | 4 IN |
| Kit Contents | Latch-Lock Lever, Nut, Washer |
| Kit Type | Handle Kit-Lever |
| Lead Free | Not In Scope |
| Product Group | DOMESTIC BALL VALVES |