7 BSK-B-RK
Discontinued
Part of the RK-B6400SS/B6800SS Series
Ordering Code: 0885546
UPC: 098268108941
Lead Free: NO
7-BSK-SS-RK
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | B6400SS, B6800SS |
| Compatible Size Used On | 6 IN |
| Kit Contents | Ball, Stem |
| Kit Type | Ball/Stem Kit |
| Lead Free | NO |
| Product Group | DOMESTIC BALL VALVES |