30 BSK-SS-RK
Discontinued
Part of the RK-B6780 Series
Ordering Code: 0396934
UPC: 098268197013
Lead Free: NO
#30 BSK SS RK
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | B6780 |
| Kit Contents | Ball, Stem |
| Kit Type | Ball/Stem Kit |
| Lead Free | NO |
| Product Group | DOMESTIC BALL VALVES |