27 BSK-SS-RK
Discontinued
Part of the RK-B6780M1/B6781 Series
Ordering Code: 0890079
UPC: 098268321265
Lead Free: NO
#27 BSK SS RK
| Specifications | |
|---|---|
| Compatible Series or Model | B6780M1, B6781 |
| Kit Contents | Ball, Stem |
| Kit Type | Ball/Stem Kit |
| Lead Free | NO |
| Product Group | DOMESTIC BALL VALVES |