10 BSK-SS-RK
Discontinued
Part of the RK-B6800 Series
Ordering Code: 0885566
UPC: 098268109092
Lead Free: NO
Ball and Stem Kit for 10 IN Series B60800
This ball and stem kit is used on a 10 inch series B6800 ball valve. The kit consists of one ball and one stem. The valve can be respaired in-line.
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | B6800 |
| Compatible Size Used On | 6 IN |
| Kit Contents | Ball, Stem |
| Kit Type | Ball/Stem Kit |
| Lead Free | NO |
| Product Group | DOMESTIC BALL VALVES |