4 HK
Part of the RK-B6800/B6000M2/B6080/B6400/B6780M1 Series
Ordering Code: 0885455
UPC: 098268108262
Lead Free: Not In Scope
Standard Lever Handle Kit for 1, 1 1/4 IN LFB6800, 1 1/4, 1 1/2 IN LFB6400 and 1 1/4, 1 1/2 IN Series LFB6780-M1
Standard Lever Handle Kit for 1, 1 1/4 IN LFB6800, 1 1/4, 1 1/2 IN LFB6400 and 1 1/4, 1 1/2 IN Series LFB6780-M1
Features
- Replacement handle
- Standard lever
- Vinyl insulated heavy duty construction
- Made of zinc plated carbon steel
| Specifications | |
|---|---|
| Compatible Series or Model | LFB6400, LFB6800 and LFB6780-M1 |
| Compatible Size Used On | 1, 1 1/4, 1 1/2 IN |
| Kit Contents | Lever Handle, Nuts, Washers |
| Kit Type | Handle Kit-Lever |
| Lead Free | Not In Scope |
| Product Group | DOMESTIC BALL VALVES |