5 SH-HK
Part of the RK-B6800/B6080/B6000/B6400/B6780M1 Series
Ordering Code: 0887386
UPC: 098268112207
Lead Free: Not In Scope
Lever Handle Kit for Series LFB6800, LFB6400 and LFB6780-M1 Ball Valve
Stainless steel lever handle kit for 1 1/2 IN and 2 IN ball valve series LFB6800, 2 1/2 IN and 3 IN ball valve series LFB6400 and LFB6780-M1. Nut and washer included.
Features
- Stainless steel
- For 1 1/2 IN and 2 IN ball valve series LFB6800
- For 2 1/2 IN and 3 IN ball valve series LFB6400 and LFB6780-M1
| Specifications | |
|---|---|
| Buy American Act Compliant | YES |
| Compatible Series or Model | LFB6800, LFB6400, LFB6780-M1 |
| Compatible Size Used On | 1 1/2, 2, 2 1/2, 3 IN |
| Kit Contents | Handle, Nut, Washer |
| Kit Type | Handle Kit-Lever |
| Lead Free | Not In Scope |