5 TH-HK
Discontinued
Part of the RK-B6800/B6080/B6000/B6400/B6780M1 Series
Ordering Code: 0887392
UPC: 098268112252
Lead Free: Not In Scope
Tee Handle Kit for Series LFB6400, LFB6780-M1 and LFB6800 Ball Valve
| Specifications | |
|---|---|
| Compatible Series or Model | LFB6400, LFB6780-M1, LFB6800 |
| Compatible Size Used On | 6 IN |
| Kit Contents | Tee Handle, Hex Nut |
| Kit Type | Handle Kit-Tee |
| Lead Free | Not In Scope |
| Product Group | DOMESTIC BALL VALVES |